Check out our latest industry launches and innovations
Clinker processing
Pyrometallurgy
Pyrometallurgical process optimization
Pyro processing is generally regarded as the heart of cement, metals and battery material production. It is the stage on which most of the operating costs and environmental emissions appear and is, therefore, the focus area where most of the opportunities for process improvement exist. Improving pyrometallurgical processes means:
Enabling better environmental performance
Improving safety for workers and the community
Increasing kiln efficiency through multi-industry innovation
Lower the carbon footprint of the kiln by introducing hydrogen and biomass fuels
Explore our latest products to optimize the pyrometallurgical process
Micropilot FMR10B is a free space radar device. It offers highly accurate level measurement regardless of installation conditions, making it the perfect match for Mining, Minerals & Metals industry.
Micropilot FMR20B is a free space radar device for continuous level measurement. Perfectly suitable for the use in the Mining, Minerals & Metals industry thanks to its simple and efficient operation.
Micropilot FMR30B is a free space radar device for continuous level measurement. It is the perfect match for the Mining, Minerals & Metals industry thanks to maximum simplicity and highest efficiency.
Cerabar PMP50 is a pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Mining, Minerals & Metals industry.
Deltabar PMD50 is a differential pressure transmitter with metal membrane. It is optimized for standard applications and suitable for the use in the Mining, Minerals & Metals industry.
Cerabar PMC51B is a transmitter for measuring absolute or gauge pressure. Guided commisssioning and safety mode write protection help to reduce systematic faults.
Cerabar PMC71B is a transmitter for measuring absolute or gauge pressure. It provides a robust ceramic membrane with traceable verification that can be accessed remotely via Bluetooth.
Micropilot FMR60B is for continuous non-contact level measurement for basic liquid utility applications in the mining, minerals and metal industry with small process connections.
Micropilot FMR62B is the specialist for non-contact level measurement in demanding liquid applications. Due to a special antenna design it can handle high temperatures up to +450°C.
Micropilot FMR66B is for continuous non-contact level measurement in basic solid applications. With a universal use in almost all bulk solids it is independent of changing media properties.
Micropilot FMR67B is the specialist for continuous non-contact level measurement in advanced solid applications. Reliable measurement even in large silos with a large amount of dust.
PROFINET® temperature transmitter as head or field device with two universal sensor inputs, suitable for use in hazardous areas and heavy-duty applications with Ethernet-APL™.
Cerabar PMP21 is an absolute or gauge pressure transducer for gaseous or liquid media. It provides reliable measurement even in harsh conditions of the process industry.
Cerabar PMC21 is a cost-effective absolute or gauge pressure transducer. Thanks to its abrasion resistant ceramic membrane it is designed to withstand the harsh conditions in the process industry.
Are you unsure which instrument to select for your specific application and measurement point? Our Applicator tool makes product selection for your industry easy. Try it out!
Use expert recommendations with frequent insights to improve the lifecycle management of your measuring instruments and ensure compliance with safety requirements.
Improve sustainability and boost environmental compliance through professional advisory guidance
Prevent breakdowns with continuous evaluation of the installed base maintainability
Reduce risks by quickly identifying inefficiencies along with adopting a suitable migration strategy
Gain full transparency and increase accessibility of your installed base information
Deeper insights into process and instrumentation performance
Smart sensors collect real-time data from processes and monitor equipment and health, keeping you informed about product and asset performance. Digitizing production processes provides data visualization opportunities for personnel working with the process who typically do not have access to the data, creating data transparency. Endress+Hauser's Netilion can do just that, empowering end users to make the best decisions.
Want to know more about our Mining, Minerals & Metals offerings?
Çimento, Maden ve Metal: Sürdürülebilir bir gelecek yaratmak
Düşük dereceli cevherler, yetenek eksiklikleri ve kazı zorluklarının dünyasında hedefinize ulaşmanıza yardımcı olabiliriz: Üretim maliyetlerinizi azaltın, tesisinizin güvenliğini sağlayın ve uygunluğu ve sorumluluğu arttırın.
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .