Explore our featured products
F
L
E
X
Basit ürünler
Seçmesi, kurması ve çalıştırması kolay
Teknik mükemmellik
Sadelik
Standart ürünler
Güvenilir, sağlam ve az bakım gerektiren
Teknik mükemmellik
Sadelik
Üst düzey ürünler
Son derece fonksiyonel ve uygun
Teknik mükemmellik
Sadelik
Özelleştirilmiş ürünler
Zorlu uygulamalar için tasarlanmış
Teknik mükemmellik
Sadelik
FLEX seçimleri
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
Karşılaştır
Max. measurement error
Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s) Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec
Measuring range
4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
Medium temperature range
Liner material PFA: –20 to +150 °C (–4 to +302 °F) Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F) Liner material PTFE: –40 to +130 °C (–40 to +266 °F)
Max. process pressure
PN 40, Class 300, 20K
Wetted materials
Liner: PFA; PTFE Electrodes: 1.4435 (F316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum; Titanium
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option) Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.25 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F) Option: –50 to +240 °C (–58 to +464 °F) High temperatur option: –50 to +350 °C (–58 to +662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Max. process pressure
PN 100, Class 600, 63K
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022); 1.4301 (F304)
Max. measurement error
Mass flow (liquid): ±0.5%
Measuring range
0 to 75 kg/h (0 to 165,3 lb/min)
Medium temperature range
3 to 60°C (37.4 to 140°F)
Max. process pressure
6 bar (87 psi)
Wetted materials
Measuring tubes: Stainless steel 1.4435, 316L Hose connection nipple: Makrolon Rx 1805 polycarbonate
Max. measurement error
Volume flow: ±3% o.r. for DN 15 ±2% o.r. for DN 25 to DN 200 ±2% o.r. above DN 200
Measuring range
0 to 15 m/s (0 to 50 ft/s)
Medium temperature range
DN 15 to 65 (½to 2½"): –40 to +150°C (–40 +302 °F) DN 50 to 4000 (2 to 160"): –40 to +170°C (–40 to +338 °F) DN 50 to 600 (2" to 24"): 150°C to 550°C (+302 to +1022 °F)
Max. process pressure
N/A
Accuracy
+/-1 mm (0.04 in)
Process temperature
-40 to +150 °C (-40 to +302 °F)
Process pressure / max. overpressure limit
-1 to +20 bar (-14.5 to +290 psi)
Max. measurement distance
15 m (49 ft)
Main wetted parts
PEEK PTFE 316L (for threaded connections)
Process temperature
-50 °C...+150 °C (-58 °F...+302 °F)
Process pressure / max. overpressure limit
Vacuum...100 bar Vacuum...1450 psi
Min. density of medium
0.5 g/cm³ (0.4 g/cm³ optional)
Bize Ulaşın
Measured variables
Volume a. c., volumetric flow a. c., Fluid velocity, Speed of sound
Measuring Medium
LNG (Liquefied Natural Gas)
Nominal pipe size
8 ″ ... 36 ″ DN200 ... DN900, Schedule 40S/STD acc. ASME B36.19 / B36.10, others on request
J22 TDLAS gas analyzer
Proven technology for accurate and reliable measurement of H2 O in natural gas, biomethane (RNG), carbon dioxide (CCUS), and hydrogen
Measured Variables
Concentration Dew Point Cell Pressure Cell Temperature
Hazardous area approvals
ATEX / IECEx /UKEx Zone 1 PESO / KTL / JPN Zone 1 INMETRO Zone 1 CNEx Zone 1 CSA Class I, Division 1 CSA Class I, Zone 1
Analyte and measurement ranges
H2S (Hydrogen sulfide): 0 to 10 ppmv 0 to 500 ppmv other ranges by request
Hazardous area approvals
ATEX/IECEx/UKEx Zone 1 CSA Class I, Division 1 CSA Class I, Zone 1
Accuracy
Standard: up to 0.05 % Platinum: up to 0.035 %
Max. measurement error
Standard: up to 0.05 % Platinum: up to 0.035 %
Measuring range
10 mbar...250 bar (0.15 psi...3750 psi)
Process temperature
-40°C...+110°C (-40°F...+230°F)
Pressure measuring range
10 mbar...250 bar (0.15 psi...3750 psi)
Main wetted parts
316L, AlloyC, Tantal, Monel, Gold
Max. process pressure
420 bar (6300 psi)
Material process membrane
316L, AlloyC, Tantal, Monel, Gold
Wetted materials
316L, AlloyC, Tantal, Monel, Gold
Measuring cell
10 mbar...250 bar (0.15 psi...3750 psi)
Discover new products by industries
Gizliliğinize değer veriyoruz
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .
Özelleştir
Sadece gerekli olanı kabul et
Tümünü kabul et