Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Water analysis system (SWAS) for Marine applications. 

Steam and water analysis system (SWAS) for marine boilers 

Our Marine SWAS solution helps to maintain the boiler feed water quality to avoid corrosion, scaling and system failure. 

A marine-specific monitoring system must optimize boiler operation, measure parameters for compliance, and minimize installation demands. It should also be cost-effective and user-friendly, considering limited resources and expertise on board.

  • Designed for marine specific environmental conditions. 

    A vibration-tested monitoring system (per IACS E10) guarantees maximum boiler and equipment availability. Its optimized portfolio minimizes costs and maintenance. The user-friendly interface requires little technical expertise for easy operation onboard.

Process maps for Marine steam generation ©Endress+Hauser
SWAS Panel ©Endress+Hauser

How we can help 

SWAS Compact Marine system, including transmitters and sensors, specially designed for harsh conditions 

  • Multi-parameter armatures for monitoring of all relevant parameters with minimal sample consumption 

  • Pre-defined solution with best fitting measurement instruments and design 

  • Ready to use standardized compact solution with pre-assembled and -calibrated devices 

  • Measurement devices with Memosens, Heartbeat technology and predictive maintenance features 

  • Robust measurement solution with pH value and remaining cation exchange capacity calculation, and automatic system shutdown if sample temperature exceeds safety limits 

  • Sunduklarımız

    With steam and water analysis systems from Endress+Hauser for marine auxiliary boilers, you rely on proven and robust solutions for your steam cycle. State-of-the-art measurement technology that is tailored to your exact requirements makes the work...

  • Donanım ve Yazılım

    • Sample preparation (pressure/ temperature reduction) up to 50 bar/725 psi and 240°C/464°F 

    • Flow assembly 

    • Cation exchanger (optional) 

    • Enclosure, piping and valves (stainless steel) 

    • Liquiline Transmitter 

    • Sensors for pH, total/cation conductivity, DO,...

  • Hizmetler

    • Application Consultancy 

    • Project Management, engineering 

    • Installation & wiring

    • Full documentation package: GA drawing, wiring and hook ups, operational guidelines and manual

    • Conformity of vibration acc. to IACS E10 

    • Commissioning 

    • Instrument & maintenance...
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
Uzmanlarımızla iletişime geçin

Özel sorularınız için lütfen formu doldurun, uzmanlarımız sizinle iletişime geçecektir. İsterseniz mesaj alanında daha detaylı bilgi paylaşabilirsiniz.

Lütfen size nasıl yardımcı olabileceğimizi mümkün olduğunca ayrıntılı bir şekilde bize iletin. Bu şekilde size mümkün olan en iyi yanıtla geri dönebiliriz.

Bu endüstri için diğer uygulamaları keşfedin