Employ best-in-class process instrumentation with real-time data to ensure water quality in your membrane filtration applications
Introduction
Process instrumentation for membrane filtration
Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.
Real-time process data to better control cleaning cycles
Avoid membrane blockage or damage such as breakage, scaling and fouling
Parameters
Focus on key parameters
Quality & Compliance
İçme suyu için su kalitesi izleme sistemleri
Bugün ve gelecekte uygun maliyetli ve güvenilir bir şekilde içme suyunun kalitesini izlemek için Endress+Hauser su endüstrisi çözümlerini keşfedin.
60 yıldan uzun süredir çok sayıda endüstride kullanılmakta olan elektromanyetik akış ölçümü kanıtlanmış bir ölçüm yöntemidir. Manyetik ölçüm cihazları evrensel olarak tüm endüstrilerde kullanılır.
Proline Prosonic Flow – DN 4000 (156") nominal çapa kadar olan borularda gazlar ve sıvılar için esnek ve ekonomik ölçümü garanti eden ultrasonik sensörler
Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.
Memosens sensor for optical measurement of nitrate, SAC, CODeq, TOCeq, BODeq or DOCeq
Differential pressure
Optimize cleaning cycles with differential pressure
Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning.
Gazlarda veya sıvılarda ölçüm için metal sensörlü uygun maliyetli basınç transdüseri
Flow measurement
Monitoring filter performance with reliable flow measurement
In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flows. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.
Güvenilir, esnek, sıfır bakım - noninvaziv akış ölçümü, sınırlı alanlarda bile sürekli doğru
Case studies
Discover success stories from our customers
Başarı hikayesi
Safi water reuse plant
Population growth, water scarcity, and climate change significantly affect water availability. Reused water is the most sustainable source, consuming less energy compared to desalinated sea water.
Başarı hikayesi
Advances in zero liquid discharge accelerates sustainability
Garver was able to achieve zero liquid discharge treatment of the cooling tower blowdown by working with reliable partners such as Endress+Hauser and Rockwell Automation.
Başarı hikayesi
Sustainable wastewater treatment
Wernsing Feinkost GmbH, atık su arıtmanın günün her saati sorunsuz çalışmasını sağlamak için Endress+Hauser'in ölçüm teknolojisine ve mühendisliğine güveniyor.
Başarı hikayesi
Suyun yeniden kullanım tesisinde iletkenlik ölçümü
Pasfrost, suyun yeniden kullanımına yönelik tesisinde iletkenlik ölçümleri için Memosens CLS82D'ye güveniyor. Sensör, çok düşük iletkenlik değerlerinde bile hassas ölçümler sağlıyor.
Başarı hikayesi
Increasing water efficiency
Increase water efficiency by optimizing the cleaning processes, reducing the COD load and reusing the vapor water from the drying process. Discover how reliable process data help DMK Group.
Planning a project? Discuss your challenges with our expert
Our local Endress+Hauser industry experts are ready to support you.
Endress+Hauser is dedicated to helping you meet your operating targets throughout the water cycle by combining an innovative portfolio of measuring instruments, expert services and industry expertise.
Verimli bir uygunluk için su ve atık su prosesi çözümleri
Ham su alımından dağıtıma, atık su arıtmadan deşarja kadar, güvenlikle ilgili ve yasal yükümlülüklerinizi yerine getirmenize yardımcı oluyoruz. Endüstrinizdeki zorlukların üstesinden gelmek için Endress+Hauser çözümlerini uygulayın.
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .