Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Image of a Raman micro flow cell for downstream bioprocessing

Raman flow cell

Reduce downstream bioprocessing costs and ensure safer patient outcomes

KRFC
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
fiyat etkinleştiriliyor
fiyat: bilgi verin
from CHF ??.-

Özelliklere genel bakış

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Sterilization method

    CIP/SIP

Uygulama alanı

The Raman flow cell meets the speed demands of downstream by optimizing Raman collection for low-turbidity, low volume samples. Ideally suited for development-scale flow rates, the Raman flow cell allows real-time monitoring, rapid process optimization, and process control for chromatography and other downstream unit operations.

  • Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients

Avantajlar

  • The Raman flow bench houses a Raman flow cell and easily connects to an Rxn-10 probe paired with a Raman Rxn embedded analyzer, and ensures transferability when used with the Raman flow assembly calibration and verification kit

  • Provides continuous, real-time measurements with high sensitivity for development-scale flow rates  

  • Achieves lower limits of detection through enhancement of the Raman signal  

  • Brings Raman-based process insights and control to downstream bioprocessing unit operations 

  • Raman spektroskopisi - gelişmiş optik analiz teknolojisi

    Tesis güvenliğini artırın, ürün kalitesini sağlayın ve operasyonları optimize edin. Raman spektroskopisi, numunelerinizin bileşimini ve moleküler yapısını laboratuvardan prosese gerçek zamanlı olarak ölçer.

Extended seçim

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products