Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.

Cell line development meets Raman spectroscopy

KBI Biopharma’s monitoring of a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation

With Endress+Hauser's support, KBI Biopharma has developed a robust predictive model using a Raman analyzer system to monitor CHO-M cell cultures. This non-invasive technique, requiring smaller sample volumes than traditional methods, is ideal for cell concentration monitoring in cell line development. KBI Biopharma plans to expand the use of Raman technology for broader upstream processing applications and extended process parameter monitoring of CHO cell cultures.

Benefits:

  • Easy-to-use system: Real-time data acquisition and online process provides valuable process insights with no complex modeling and an intuitive display of results

  • Production cost reduction and sustainability: Minimal analysis reagents and a consumable-free design helps to lower production costs. Cell counting is typically performed to monitor cell growth rates throughout the routine cell passaging process

  • Process automation compatibility: The Raman flow assembly allows for a seamless integration into future automated cell cultivation platforms

Alexandra Martiné, Director, Cell Line Generation & Automation

The expertise and support from the Raman application scientists at Endress+Hauser were instrumental in advancing our innovative cell line development. 

Alexandra Martiné, Director, Cell Line Generation & Automation
KBI Biopharma

Customer challenges

KBI Biopharma focuses on enhancing its process automation at different stages of a research cell bank generation, taking into consideration key criteria: 

  • Low volume: At early cell line development stages, volumes of cultures are within the milliliter range.

  • High-throughput: Hundreds of isolated clone candidates need to be screened to select the right producer.

  • Speed: Reducing timelines in cell line development processes is critical to accelerate the biologic’s development path.

Our solution

KBI Biopharma chose to partner with Endress+Hauser to screen for cell growth performances during CLD using Raman spectroscopy, from the design of the experiments down to chemometrics modeling support and training. The selected Raman system is tailored for small volume and flow paths, leveraging signal amplification and low-noise technology to deliver fast results. It consists of the following components: 

  • Raman Rxn2 analyzer 

  • Rxn-10 probe

  • Raman flow assembly 

  • Basit ürünler

  • Seçmesi, kurması ve çalıştırması kolay

Teknik mükemmellik

Sadelik

  • Standart ürünler

  • Güvenilir, sağlam ve az bakım gerektiren

Teknik mükemmellik

Sadelik

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

  • Özelleştirilmiş ürünler

  • Zorlu uygulamalar için tasarlanmış

Teknik mükemmellik

Sadelik

Değişken

FLEX seçimleri Teknik mükemmellik Sadelik
  • F
  • L
  • E
  • X

Fundamental seçim

Temel ölçüm ihtiyaçlarınızı karşılayın

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Lean seçim

Ana proseslerinizin üstesinden kolayca gelin

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Extended seçim

Proseslerinizi yenilikçi teknolojilerle optimize edin

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Xpert seçim

En zorlu uygulamalarınızda uzmanlaşın

Teknik mükemmellik
Sadelik

Değişken