Raman calibration and verification kits have everything needed to standardize your Raman bioprocess system for lab-to-process scalability. Kits are available for our multi optic (and single-use optic) systems, Raman flow assembly, and Rxn-46 probe, with others to come. Requiring no external power, these tools boost efficiency and reduce downtime via easy field deployment. These kits can be used without affecting sterilization in benchtop or single-use bioreactors or fermenters.
Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer and more
Fermentation: glycerol, methanol, ethanol, sorbitol, biomass and more
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Midstream: analyte monitoring in permeate
Avantajlar
Uses modular hardware to simplify Raman analyzer standardization and verification, contained in a convenient, all-in-one kit
Facilitates easy calibration transfer of chemometric models for smooth lab-to-process scalability
Offers flexibility to calibrate anytime without impacting your process, which simplifies redundancy and mitigates risk
Enables quick instrument calibration and verification, reducing down time
Requires no external power for easier deployment in the field
Raman spektroskopisi - gelişmiş optik analiz teknolojisi
Tesis güvenliğini artırın, ürün kalitesini sağlayın ve operasyonları optimize edin. Raman spektroskopisi, numunelerinizin bileşimini ve moleküler yapısını laboratuvardan prosese gerçek zamanlı olarak ölçer.
KBI Biopharma is monitoring a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation in the Life Sciences industry.
Raman downstream process measurement of biosimilars - Alvotech’s testing of the protein purification process during ultrafiltration/diafiltration (UF/DF)
Raman calibration and verification kits - Everything needed to
calibrate and verify your Raman analyzer system for lab-to-process
scalability
PU (Yayın)
İngilizce versiyonu - 12/2023
New version available in English
An overview of the Raman calibration and verification kits for the bio multi optic / single use optic and the Raman flow assembly (includes the flow bench and flow cell). These kits are to be used in conjunction with the Rxn-10 probe and Raman Rxn2 / Rxn4 analyzer for upstream and downstream bioprocessing (powered by Kaiser Raman technology).
Raman flow assembly - Precise composition measurement of
high-speed, low-volume samples in downstream bioprocessing
PU (Yayın)
İngilizce versiyonu - 05/2023
New version available in English
An overview of the Raman flow assembly (flow bench and flow cell) used with the Rxn-10 probe in conjunction with a Raman Rxn2 analyzer and a Raman flow assembly calibration and verification kit for downstream bioprocessing (powered by Kaiser Raman technology).
Raman single-use measurement precision - Real-time
composition analysis for biopharmaceutical development
and manufacturing with the Raman Rxn portfolio
Yetkinlik Broşürü (CP)
İngilizce versiyonu - 08/2024
New version available in English
An eBook highlighting our Raman spectroscopy reusable and single-use bioprocessing portfolio (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-46 probe, Raman single use optic system, bio multi optic, and bio sleeve), powered by Kaiser Raman technology.
Raman single-use technology for bioprocessing - Real-time composition
analysis for biopharmaceutical development and manufacturing
İnovasyon (IN)
İngilizce versiyonu - 12/2023
New version available in English
An overview brochure about our Raman spectroscopy multi use and single use bioprocessing portfolio (including the Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, Rxn-46 probe, Raman single use optic system, bio multi optic, and bio sleeve), powered by Kaiser Raman technology.
Seçiminize mümkün olan tüm seçeneklerle devam edin
Gizliliğinize değer veriyoruz
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .