Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Product picture 1/4" (6.35 mm) and 1/2" (12.7 mm) Raman immersion optics aiming up and left

Raman immersion optic

Unlock the power of in situ laboratory analysis of liquids, slurries, and semi-solids

KIO1
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
fiyat etkinleştiriliyor
fiyat: bilgi verin
from CHF ??.-

Özelliklere genel bakış

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Wetted materials

    Metal: C276 alloy as standard (316L stainless steel or Grade 2 titanium upon request)
    Window: high-purity sapphire, proprietary compression fit non-brazed design

Uygulama alanı

The fixed focus design of the Raman immersion optic provides long-term measurement stability along with superior signal performance which is essential for transferable, high-performance Raman measurements. Compatible with the Rxn-10 probe, the immersion optic uses no movable parts so it is always in focus. The Raman immersion optic is well-suited for use in reaction vessels, laboratory reactors, or process streams, and its wettable components resist corrosion in harsh environments.

  • Pharmaceutical: drug substance unit operations, reaction analysis, crystallization, end-point detection, solvent swaps

  • Chemical: material identification, reaction analysis, polymerization, cross-linking, blending

  • Food & Beverage: blending, purification, natural and synthetic components

  • Development laboratory: versatile in situ analysis, feasibility studies, model development (or similar)

Avantajlar

  • Ideal for quick measurements of liquids, slurries, and semi-solids in a laboratory setting

  • Superior signal performance

  • Available in 1/4” and 1/2” diameters

  • No user-adjustable parts

  • Wettable components resist corrosion in harsh environments (including acidic solutions)

  • Raman spektroskopisi - gelişmiş optik analiz teknolojisi

    Tesis güvenliğini artırın, ürün kalitesini sağlayın ve operasyonları optimize edin. Raman spektroskopisi, numunelerinizin bileşimini ve moleküler yapısını laboratuvardan prosese gerçek zamanlı olarak ölçer.

Extended seçim

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products