Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
The portable Teqwave T offers the most flexible application possibilities for temporary in situ liquid analysis in your plant or laboratory. With just one device, you can monitor concentration values at various measuring points and thus maximize your product quality at minimum operational expenditure. The mobile transmitter with its pre-configured measuring points allows you to use Teqwave T perfectly matched to your production needs.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Temporary concentration measurement of liquids at various measuring points in plant & laboratory
Device properties
Insertion length: 180 mm (7 in)
Accurate and independent of flow profile
Robust, portable transmitter with Li-ion battery 2300 mAh
Large color display with 4 operating keys
Integrated data storage for max. 3000 measured values
Avantajlar
Easy, fast and efficient – real-time in situ liquid analysis
Versatile applications – one device for changing tasks
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – surveillance of product quality without sampling
Netilion Şebeke İzleme ile Oberzent'in su uzmanları artık tesislere gitmek zorunda kalmadan su sistemlerine ait tüm ilgili veri noktalarını bulut tabanlı bir gösterge tablosunda görüyor.
Rotterdam, Botlek'teki AVR Waste, yılda 1,7 milyon tona kadar atık işliyor. Endress+Hauser sayesinde pH ölçümlerini nasıl optimize ettiklerini keşfedin
Smart, mobile measuring device – individually for your process. Easy, fast and efficient – real-time in situ liquid analysis. Temporary concentration measurement of liquids at various measuring points in plant and laboratory.
Sensor features
Versatile applications – one device for changing tasks. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – surveillance of product quality without sampling. Insertion length: 180 mm (7 in). Accurate and independent of flow profile.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply. Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³
Smart, mobile measuring device – individually for your process. Easy, fast and efficient – real-time in situ liquid analysis. Temporary concentration measurement of liquids at various measuring points in plant and laboratory.
Sensor features
Versatile applications – one device for changing tasks. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – surveillance of product quality without sampling. Insertion length: 180 mm (7 in). Accurate and independent of flow profile.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply. Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s (interal measuring variable) Temperature maximum 0 to +100 °C (32 to +212 °F) Acoustic Density 0.7 to 1.5 g/cm³ (interal measuring variable)
Measuring device with surface acoustic wave Technology
Smart, highly flexible solution for mobile concentration measurement –
individually for your process
Measuring device with surface acoustic wave Technology Smart, highly flexible solution for mobile concentration measurement – individually for your process
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .