Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Picture of concentration measuring device Teqwave F for real-time liquid analysis in pipes

Teqwave F – Ultrasonic concentration meter

Smart, flexible inline measuring device – individually for your process

D9FB
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
fiyat etkinleştiriliyor
fiyat: bilgi verin
from CHF ??.-

Türkiye pazarında mevcut değildir

*Please contact your Endress+Hauser sales partner for any further questions.

Özelliklere genel bakış

  • Max. measurement error

    Density: ±0.01g/cm³
    Temperature: ±0.5K
    Sound velocity: 2m/s

  • Measuring range

    Concentration According to concentration app data sheet, maximum 0 to 100 %
    Sound velocity 600 to 2000 m/s
    Temperature maximum 0 to +100 °C (32 to +212 °F)
    Acoustic Density 0.7 to 1.5 g/cm³

  • Medium temperature range

    0 to 100 °C (32 to 212 °F)

  • Process temperature

    0 to 100 °C (32 to 212 °F)

  • Max. process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Process pressure

    max. 16 bar at 20 °C (232 psi at 68 °F)

  • Wetted materials

    Stainless steel 1.4571 (316 Ti)

Uygulama alanı

Teqwave F is ideal for real-time liquid analysis in pipes, particularly in skids. Equipment manufacturers and end customers value the inline device for its accurate in situ concentration measurement. Teqwave reduces the operational expenditure by monitoring various measuring parameters at once. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Continuous concentration measurement of liquids in pipes


Device properties

  • Nominal diameter: DN 8 to 25 (3/8 to 1")

  • Full-bore design without pressure loss

  • Industry-compliant, easy installation via DIN rail

  • 3.5" TFT color touch screen or LED indication

  • 4-20 mA, Modbus TCP

Avantajlar

  • Easy and efficient – real-time in situ liquid analysis

  • Full transparency – constant monitoring of product quality without sampling

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Cost-saving – fewer measuring points due to multivariable measurement

  • Customized usage – innovative application concept, expendable for changing measuring tasks

  • Simplified process control – user-friendly operation and clear status visualization

  • Local data backup – integrated data storage for measured values up to 7,5 years

Xpert seçim

  • Özelleştirilmiş ürünler

  • Zorlu uygulamalar için tasarlanmış

Teknik mükemmellik

Sadelik

Değişken

Xpert: Zorlu uygulamalar için özel geliştirilmiş ürünler ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products