Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.

PI Certified PROFINET Engineer and PA Module

The already established certified PROFINET engineer course is now in combination with the PA (Process Automation) module.

The Ethernet-based technology PROFINET has been established for years in factory automation. Also in the process automation, this technology gets a boost specifically with the single ethernet technology. It serves all benefits of industrial ethernet down to the PA field level. Additionally several redundancy concepts force the reliability of process automation plants. You will learn about the PROFINET features, network design, and commissioning up to trouble-shooting.

Tarih
16.09.2025 - 19.09.2025
Zaman
09:30 - 18:00 TRT
Konum
Endress+Hauser Process Solutions AG
Christoph Merian-Ring 4
CH-4153 Reinach
İsviçre
Önerilen dil
İngilizce

İlave bilgiler

PI Certified PROFINET Engineer and PA Module © Endress+Hauser

İletişim