Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Free bromine panel for seawater and process water

Free bromine process water panel

Ready-to-use bundle for disinfection monitoring in seawater and process water

71518460
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
fiyat etkinleştiriliyor
fiyat: bilgi verin
from CHF ??.-
Alışveriş sepetinde konfigürasyondan sonra fiyat

Avantajlara genel bakış

  • The panel is the complete solution to measure free bromine together with pH compensation. It provides high-precision, stable measurement in seawater for desalination plants, process or cooling water, swimming pools and fish farming industry.
    Its standardized piping with fittings and process connections simplifies integration into your process. For you, this means easier planning and installation, faster commissioning, and security when selecting the measurement technology.

  • Fast commissioning

    The panel comes fully wired and piped. You only need to mount it, connect it to power and water, and you are ready for operation.

  • Memosens for simple and safe operation

    The Memosens sensors for free bromine and pH are pre-calibrated. Just plug them in and benefit from reliable measurement, not affected by moisture or corrosion.

  • Consistent medium flow

    The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational. The status indication light indicates the NAMUR NE107 status, allowing for direct reaction to errors.

  • Perfect adaption to process requirements

    Thanks to the modular design of the assembly, the bundle can easily be extended to more parameters such as ORP, conductivity or dissolved oxygen. This offers you the necessary flexibility to adapt the panel to your process requirements at any time.

Paket Detayları

Overview of all bundle components

Bileşenler ve Ön Konfigürasyon

  • Sabitlemeler

    Bileşenlerin birbiriyle uyumunu garantilemek için belirli sabitlemeler vardır. Açık parametreler size ayrı konfigürasyon yapma özgürlüğü tanır.

    Bileşenler alışveriş sepetinde paket içinde yapılandırılabilir
  • Bileşenler
    Endress+Hauser
    1

    Technical Special Product Analysis CSOL

    Sabitlemeler:
    CSOL-PA3WP1
    SK
    P
    A3
    WP1
    TB
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    1-/2-channel transmitter
    Liquiline CM442

    Sabitlemeler:
    CM442-AAM2 _ FD _ _ _
    AA
    FD
    2x digital input, 2x digital output
    M2
  • Flowfit CYA27 - modular multiparameter assembly for drinking and process water
    3

    Flow assembly for multi-parameter measurements Flowfit CYA27

    Sabitlemeler:
    CYA27-AA1A12A10AAAAAAAAAAAAA1
    AA
    1
    A
    PVC/FKM
    12
    10
    AA
    AA
    AA
    AA
    AA
    AA
    A1
    NC
    ND
    A
    NB
    RB
  • Serbest brom için dijital sensör Memosens CCS55E
    4

    Dijital serbest brom sensörü
    Memosens CCS55E

    Sabitlemeler:
    CCS55E-AA31 _ NA
    AA
    31
    NA
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    5

    Digital pH sensor
    Memosens CPS11E

    Sabitlemeler:
    CPS11E-AA7AAS2
    AA
    7
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    AS
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    6

    Digital measuring cable
    CYK10

    Sabitlemeler:
    CYK10-A031
    03
    3m
    A
    01
    1,5m
    1
  • Basit ürünler

  • Seçmesi, kurması ve çalıştırması kolay

Teknik mükemmellik

Sadelik

  • Standart ürünler

  • Güvenilir, sağlam ve az bakım gerektiren

Teknik mükemmellik

Sadelik

  • Üst düzey ürünler

  • Son derece fonksiyonel ve uygun

Teknik mükemmellik

Sadelik

  • Özelleştirilmiş ürünler

  • Zorlu uygulamalar için tasarlanmış

Teknik mükemmellik

Sadelik

Değişken

FLEX seçimleri Teknik mükemmellik Sadelik
  • F
  • L
  • E
  • X

Fundamental seçim

Temel ölçüm ihtiyaçlarınızı karşılayın

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Lean seçim

Ana proseslerinizin üstesinden kolayca gelin

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Extended seçim

Proseslerinizi yenilikçi teknolojilerle optimize edin

Teknik mükemmellik
Sadelik
  • F
  • L
  • E
  • X

Xpert seçim

En zorlu uygulamalarınızda uzmanlaşın

Teknik mükemmellik
Sadelik

Değişken