Advantages of clamp-on flowmeters in industrial processes
Noninvasive flow measurement even in limited spaces with Proline Prosonic Flow W 400 and Prosonic Flow P 500
Reliable measurement, no process interruption
When you can't interrupt your process or afford pressure loss but need a reliable flow measurement that’s where ultrasonic clamp-on flowmeters can help. Depending on your requirements, either Proline Prosonic Flow W 400 or P 500 is the ideal instrument of choice. Both are mounted noninvasively on the outside of the pipe, need only a minimum of inlet runs and are unaffected by aggressive liquids. Maintenance-free coupling pads ensure a stable measurement over the entire life cycle of the flowmeter.
Flow measurement with two sensor sets and FlowDC function
Installation of a clamp-on sensor on a DN 2000 (80") pipe in a hydro power plant
How the ultrasonic flow measurement works
Flow measurement with two sensor sets and FlowDC function
Installation of a clamp-on sensor on a DN 2000 (80") pipe in a hydro power plant
How the ultrasonic flow measurement works
The ideal solution for your challenge
Would you like to know more about the benefits and the features of our ultrasonic clamp-on flowmeters to find the ideal solution for your challenge? The following pages provide you with insights and details about our ultrasonic clamp-on offerings – divided into basic applications like water monitoring and complex applications such as the measurement of liquid hydrocarbons.
Noninvasive flowmeters for basic applications
Clamp-on with refinement for your basic applications: Benefit from FlowDC for maximum freedom when planning measuring points and from Heartbeat Technology for continuous process transparency.
Clamp-on with special robustness for your complex applications: Benefit from high-temperature sensors (up to 550 °C / 1022 °F) and measurement of liquid hydrocarbons.
Tarayıcı deneyiminizi iyileştirmek, site işlevselliğini optimize etmek adına istatistikleri toplamak ve size uygun reklam ve içerikler göstermek için çerezleri kullanıyoruz.
"Tümünü kabul et" seçeneği ile çerez kullanımımıza rıza göstermiş olursunuz.
Daha fazla ayrıntı için lütfen göz atın: Çerez Politikamız .