Anahtar kelimelere, sipariş veya ürün koduna veya seri numarasına göre aramayı deneyin, örn. "CM442" veya "teknik bilgi"
Aramayı başlatmak için en az 2 karakter girin.
Raman data library dashboard for real-time spectral data visualization

Raman data library software

Enhance productivity and ensure data integrity with customizable, user-friendly spectral analysis software

KRDL
Please Wait (spinning wheel)
Fiyat yükleniyor
Fiyatlar geçici olarak mevcut değil
Price on request
fiyat etkinleştiriliyor
fiyat: bilgi verin
Ölçüm görevini/uygulama görevini filtrele
Ölçüm / Uygulama görevi

Bu ürünün CAD çizimlerini indirmek için yapılandır

  • Measuring principle

    Raman spectroscopy

  • Application Task

    Collect, view, store, retrieve, and archive data
    Real-time data import from Raman RunTime
    Process trending and visualization
    Project-oriented data organization
    Data matching for modeling prep
    Peak and region analysis with quantitative peak modeling
    Contextualized exports to chemometric programs
    cGxP version
    Spectral data traceability
    User management
    Electronic record keeping
    Electronic signatures
    Audit trail

  • Field of Application

    Single-station License
    Raman Data Library is a software to view, organize, analyze, and model data for application development and routine monitoring from a standard PC. Raman Rxn analyzer control is possible, too.
    With the cGxP version, spectral data traceability, user management, electronic record keeping, electronic signatures, and audit trail help facilitate independent FDA 21 CFR Part 11 compliance.
    Furthermore, a connection to a central user administration (e.g. Microsoft Active Directory™) is possible.
    The software is available as Core version with restricted functionality, or as cGxP version with full functionality.
    Raman Data Library supports Raman RunTime v6.4 and above, and Raman Rxn2 and Rxn4 analyzers.

  • Operating systems

    Microsoft Windows 10 (Professional 64-bit)

  • Processor type

    Intel Core i5 or equivalent processor

  • Main memory

    16 GB

  • Hard-disk capacity

    Disk space needed: 10 GB, depending on database size

  • Monitor resolution, display

    Screen size: 24" or more with a resolution of 1920 x 1080 or greater (desktops)
    Screen size: 13" or more with a resolution of 1920 x 1080 or greater (laptops)
    Display aspect ratio of 100%

  • Input

    Data import, SPC from Raman RunTime or legacy software, or OPC-UA from Raman RunTime

  • Output

    RDL has two-way communication with Raman RunTime (both input and output)

  • Database

    Raman Data Library uses a secure embedded database. The database SQLite, provided by a third party, provides a full featured RDBMS (Relational Database Management System).

  • Registered Trademarks

    Microsoft
    Windows
    All other brand and product names are trademarks or registered trademarks of the companies and organizations in question.